MAX25088

PRODUCTION

Quad-Channel, Automotive Camera Power Protector ASIL D

Viewing:

Overview

  • Small Solution
    • Up to Four 1.2A Protection Switches
    • 3V to 16V Input Supply
    • 28V Short-to-Battery Isolation (VOUT – VIN)
    • Adjustable Current Limit (100mA to 1.44A)
    • Independent Limit per Channel
    • Onboard 8-Bit ADC
    • Parallel Multiple Channels for Higher Current
    • Selectable I2C Addresses
    • Small (3.5mm x 3.5mm), 16-Pin FC2QFN Package
  • Precision
    • ±5% Current-Limit Accuracy
    • Selectable Soft-Start
    • Selectable Soft-Shutdown
    • 6μA Shutdown Current
    • 120mV Drop at 600mA
  • Designed for Safety Applications
    • ASIL D Compliant
    • Short to VBAT/GND/OPEN Diagnostics
    • Differential Output Overvoltage Diagnostics
    • Input UV/OV Diagnostics
    • Voltage and Current Readings through I2C
    • Autoretry on Fault
    • AEC-Q100, -40°C to +125°C
MAX25088
Quad-Channel, Automotive Camera Power Protector ASIL D
MAX25086-89 Typical Application Diagram MAX25088 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX25088 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed