MAX20438

RECOMMENDED FOR NEW DESIGNS

Ultra-High-Efficiency, Low-Voltage Buck Converter

Viewing:

Overview

  • High Feature Set in Ultra-Small Footprint
    • High-Efficiency DC-DC Converter
    • Up to 12A Output Current
    • 2.5V to 5.5V Operating Supply Voltage
    • Optional Factory-Preset Output Voltage
    • 2.1MHz/4.2MHz Options
    • Enable Input
    • RESET Output
    • Spread-Spectrum Option
    • Adaptive On-Time
    • 3mm x 3.5mm FCQFN
  • AEC-Q100 Qualified
  • High Precision
    • 107%/93% OV/UV Monitor
    • ±2% OV/UV Accuracy
    • ±1% Output Voltage Accuracy
    • Excellent Load Transient Performance
    • Differential Remote Sense
    • PWM and SKIP Mode Operation
    • MAXQ Power Architecture
  • Ultra-High Efficiency
    • Up to 93% Efficiency 5V to 1V
  • -40°C to +125°C Operating Temperature Range
MAX20438
Ultra-High-Efficiency, Low-Voltage Buck Converter
MAX20438 Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

SIMPLIS Models 1

Latest Discussions

No discussions on MAX20438 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed