MAX20056B

PRODUCTION

Integrated, 6-Channel High-Brightness LED Driver with Very Wide PWM Dimming Ratio and Phase Shifting for Automotive Displays

Multistring Driver Provides Highest Efficiency and Lowest External Component Count with Noise-Mitigating Features

Viewing:

Overview

  • Robust with Respect to EMC and Automotive Battery Transients
    • Wide 4.5V to 42V Input Operating Range Powers HB LEDs for Medium-to-Large-Sized LCD Displays in Automotive and Display Backlight Applications
    • Withstands Automotive Load-Dump Events Up to 52V
    • Integrated Spread Spectrum
  • Spread-Spectrum Mode Reduces Emission at the Switching Frequency and its Harmonics
    • EMI Reduction Features Include Spread-Spectrum Modulation (±6% of the Switching Frequency Set by a Resistor Connected Between RT and SGND)
  • Phase-Shift Dimming of LED Strings
    • Reduced Input and Output Ripple/Audible Noise
  • Wide Contrast Ratio Ideal for High-Quality TFT and Head-Up Displays
    • PWM Dimming Ratio of 10,000:1 at 200Hz
  • Robust with Respect to Temperature and Fault Conditions
    • LED-Open/Short Detection
    • Overtemperature Protection
    • Low Shutdown Current (< 15μA) through Enable Pin
    • Thermally Enhanced 24-Pin TSSOP Package
    • -40°C to +125°C AEC-Q100 compliance
MAX20056B
Integrated, 6-Channel High-Brightness LED Driver with Very Wide PWM Dimming Ratio and Phase Shifting for Automotive Displays
MAX20056B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX20056BEVKIT

Evaluation Kit for the MAX20056B

Features and Benefits

  • Input Voltage: 4.5V to 36V (Up to 50V Load Dump)
  • Drives Six Strings of HB LEDs
  • LED Current: 20mA to 120mA
  • Demonstrates Both Phase-Shifted and Direct PWM Dimming
  • Demonstrates Undervoltage Lockout and Output Short Protection
  • Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Feature
  • Demonstrates 5V, 30mA LDO Output Capability
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX20056B evaluation kit (EV kit) demonstrates the MAX20056B, an integrated, 6-channel high-brightness LED driver with very wide PWM dimming ratio and phase shifting for automotive displays.

The EV kit operates from a DC supply voltage from 4.5V to 36V and the switching frequency is set at 400kHz. Spread-spectrum mode (SSM) is enabled for EMI improvement. The EV kit demonstrates direct dim and phase-shifted pulse-width modulation (PWM) dimming. The EV kit also demonstrates short-LED, open- LED, and overtemperature-fault protection.

For operation at switching frequencies other than 400kHz, the external components should be chosen according to the calculations in the MAX20056B IC data sheet.

Applications

  • Automotive Central Information Displays
  • Automotive Dashboards
  • Automotive Head-Up Displays
  • Automotive Navigation Systems

MAX20056BEVKIT
Evaluation Kit for the MAX20056B
MAX20056BEVKIT: Board Photo

Latest Discussions

Recently Viewed