MAX1906

Obsolete

Li+ Battery-Pack Protector with Integrated Fuse Driver

Viewing:

Overview

  • Protects Against Overvoltage
  • ±1% Accurate Protection Thresholds
  • Integrated 2.1s Fault-Delay Timer
  • Built-in 1.5A SCR Fuse Driver
  • Test Mode for Functional Verification in Assembled Pack
  • 8µA (max) Supply Current
  • 1µA (max) Standby Current
  • Protects Against Disconnected B1P-B4P Pins
  • Protects 2-, 3-, or 4-Series Li+ Battery Packs
  • Available in Small 16-Pin QFN Package (5mm x 5mm)
  • MAX1906
    Li+ Battery-Pack Protector with Integrated Fuse Driver
    MAX1906: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX1906 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed