MAX181

Obsolete

Complete, 100ksps, 8-Channel, 12-Bit Data Acquisition Systems

Viewing:

Overview

  • 12-Bit Resolution, ±1/2 LSB Linearity
  • 8-Channel Multiplexer Inputs (MAX180)
  • Single-Ended 1-of-6 Multiplexer (MAX181)
  • Built-In Track-and Hold
  • 100kHz Sampling Rate
  • DC and Dynamically Tested
  • Internal 25ppm/°C Voltage Reference
  • Each Channel Configurable for Unipolar (0V to +5V) or Bipolar (-2.5V to +2.5V) Input Range
  • Each Channel Configurable for Single-Ended or Differential Inputs
  • Fast 8-/16-Bit µP Interface
  • +5V and -12V to -15V Supply Operation
  • 110mW Power Consumption
MAX181
Complete, 100ksps, 8-Channel, 12-Bit Data Acquisition Systems
MAX180, MAX181: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 9
MAX115 PRODUCTION 2x4-Channel, Simultaneous-Sampling 12-Bit ADCs
MAX1261 PRODUCTION 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1262 PRODUCTION 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1291 PRODUCTION 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX196 PRODUCTION 6-Channel, Multirange, 5V, 12-Bit DAS with 12-Bit Bus Interface and Fault Protection
MAX1294 LAST TIME BUY 420ksps, +5V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1266 PRODUCTION 420ksps, +5V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1265 PRODUCTION 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1295 PRODUCTION 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX180EVKIT

Evaluation Kit for the MAX180

Product Details

Applications

  • Automated Test Equipment (ATE)
  • Digital Signal Processing (DSP)
  • High-Accuracy Process Control
  • High-Speed Servo Loops

MAX180EVKIT
Evaluation Kit for the MAX180

Latest Discussions

No discussions on MAX181 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed