MAX17801

Obsolete

Advanced, Smart Battery-Pack Controller

Industry's Smallest SBS-Compliant Battery Fuel Gauge with nFET Protection Drivers

Viewing:

Overview

  • ModelGauge™ m3 Algorithm
    • Long-Term Influence by Voltage Fuel Gauge Cancels Coulomb-Counter Drift
    • Short-Term Influence by Coulomb Counter Provides Excellent Linearity
    • Does Not Require Empty, Full, or Idle States to Maintain Accuracy
  • 16-Bit MAXQ Microcontroller Core
  • 32k x 16 Program Flash
  • 4k x 16 Program ROM
  • 1024 x 16 RAM
  • 512 x 16 Data Flash
  • Accurate Fuel Gauge Uses V-to-F Method
    • 1µV Input Offset Voltage
    • 1% Gain Error
    • 138nAh Resolution (5mΩ)
    • No Calibration Required
  • 12-Bit ADC
  • Integrated Development Environment (IDE)
    • C Compiler
    • Inline Assembler
  • Eliminates Separate Primary-Protection IC
    • Individual Cell-Voltage Measurements with 0.5% Accuracy
    • n-Channel MOSFET Gate Drivers
    • Low-Current Charge Pump for Pass FET Drive
    • 8% Accurate Overcurrent Protection
    • Programmable Overcurrent Delay Timers
  • 3-Pin, 6-LED PWM Driver
  • SMBus v1.1 Compliant with Master Capability
  • Typical Shutdown Current of 1nA
  • Integrated 32kHz Oscillator: No Crystal
  • Fully Integrated 3.4V and 1.9V LDOs
  • MAX17801
    Advanced, Smart Battery-Pack Controller
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question
    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX17801 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed