MAX17553

PRODUCTION

4V to 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converter

60V, Low IQ Synchronous Buck Regulator Enables High Efficiency

Viewing:

Overview

  • Reduces External Components and Total Cost
    • No Schottky–Synchronous Operation
    • Internal Control Loop Compensation
    • Internal Fixed Soft-Start
    • All-Ceramic Capacitors, Ultra-Compact Layout
  • ​Reduces Number of DC-DC Regulators to Stock
    • Wide 4V to 60V Input Voltage Range
    • Adjustable Output Range from 0.8V up to 90% of VIN (MAX17553C)
    • Delivers Up to 50mA Load Current
    • 150kHz to 1.5MHz Adjustable Switching Frequency
  • Reduces Power Dissipation
    • 91.5% Full Load Efficiency (VIN = 24V, VOUT = 5V)
    • Higher Light-Load Efficiency with Discontinuous-Conduction Mode (DCM) Operation
    • Power Loss Reduction with External Boot-Strap Input (FB/VO) for Internal Circuitry (MAX17553A and MAX17553B only)
    • 3.8μA Shutdown Current
  • Flexible Design
    • Programmable EN/UV and HYST Threshold
    • Open-Drain Output Active-Low RESET for Output Status Monitoring
  • Robust Operation
    • Built-in Hiccup Mode Overload Protection
    • Overtemperature Protection
    • CISPR32 Class B Compliant
    • Wide -40°C to +125°C Ambient Operating Temperature, -40°C to +150°C Junction Temperature
MAX17553
4V to 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converter
MAX17553: Simplified Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX17553A
  • MAX17553B
  • MAX17553C

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX17553AEVKIT

Evaluation Kit for the MAX17553 (MAX17553A)

Features and Benefits

  • 4.5V to 60V Input-Voltage Range for the Step-Down Converter
  • 3.3V Output Voltage, Up To 50mA Continuous Load Current
  • 91% Peak Efficiency
  • Minimal Number of External Components
  • 150kHz Switching Frequency
  • Resistor Programmable Input Enable-Undervoltage (EN/UV) and Hysteresis (HYST)
  • Internal Loop Compensation
  • 3.2ms (typ) Internal Soft-Start Time
  • Open-Drain Active-Low RESET Output to Monitor Output Voltage
  • Boot-strap from output voltage to Improve Efficiency
  • Hiccup-mode Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17553A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17553A, a 4V to 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converter in an 8-pin TDFN (2mm x 2mm) package. The EV kit is designed to operate over a 4.5V to 60V input and provides a 3.3V, 50mA output. The EV kit is set up to turn ON at 8V(max) and turn OFF at 4.4V(max) using EN/UV and HYST pins. The step-down converter is programmed to switch at a 150kHz frequency and delivers a peak efficiency of 91% with supplied components.

The EV kit is simple to use and easily configurable with minimal external components. The MAX17553A features programmable input EN/UV and HYST threshold, programmable frequency, and an open-drain active-low RESET signal. The device offers built-in hiccup mode protection for overload and short circuit conditions, and thermal shutdown. The EV kit is complaint with CISPR32 class B standard.

Applications

  • Factory Automation
  • Aftermarket Market Automotive
  • General Point of Load

eval board
MAX17553CEVKIT

Evaluation Kit for the MAX17553 (MAX17553C)

Features and Benefits

  • 14V to 60V Input-Voltage Range for the Step-Down Converter
  • 12V Output Voltage, Up To 50mA Continuous Load Current
  • 95% Peak Efficiency
  • Minimum Number of External Components
  • 400kHz Switching Frequency
  • Resistor Programmable Input Enable-Undervoltage (EN/UV) and Hysteresis (HYST)
  • Internal Loop Compensation
  • 3.2ms (typ) Internal Soft-Start Time
  • Open-Drain Active-Low RESET Output to Monitor Output Voltage
  • Hiccup-mode Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17553C evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17553C, a 4V to 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC converter in an 8-pin TDFN (2mm x 2mm) package. The EV kit is designed to operate over a 14V to 60V input and provides a 12V, 50mA output. The EV kit is set up to turn ON at 20V(max) and turn OFF at 14V(max) using EN/UV and HYST pins. The step-down converter is programmed to switch at a 400kHz frequency and delivers a peak efficiency of 95% with supplied components.

The EV kit is simple to use and easily configurable with minimal external components. The MAX17553C features programmable input EN/UV and HYST threshold, programmable frequency, and an open-drain active-low RESET signal. The device offers built-in hiccup mode protection for over-load and short circuit conditions, and thermal shutdown. The EV kit is complaint with CISPR32 class B standard.

Applications

  • Factory Automation
  • Aftermarket Market Automotive
  • General Point of Load

eval board
MAX17553BEVKIT

Evaluation Kit for the MAX17553 (MAX17553B)

Features and Benefits

  • 6V to 60V Input-Voltage Range for the Step-DownConverter
  • 5V Output Voltage, Up To 50mA Continuous LoadCurrent
  • 93.6% Peak Efficiency
  • Minimal Number of External Components
  • 200kHz Switching Frequency
  • Resistor Programmable Input Enable-Undervoltage(EN/UV) and Hysteresis (HYST)
  • Internal Loop Compensation
  • 3.2ms (typ) Internal Soft-Start Time
  • Open-Drain Active-Low RESET Output to Monitor OutputVoltage
  • Boot-Strap from Output Voltage to ImproveEfficiency
  • Hiccup-Mode Overcurrent and OvertemperatureProtection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17553B evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17553B, a 4V to 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converter in an 8-pin TDFN (2mm x 2mm) package. The EV kit is designed to operate over a 6V to 60V input and provides a 5V, 50mA output. The EV kit isset up to turn ON at 8V(max) and turn OFF at 6V(max)using EN/UV and HYST pins. The step-down converteris programmed to switch at a 200kHz frequency anddelivers a peak efficiency of 93.6% with suppliedcomponents.

The EV kit is simple to use and easily configurable with minimal external components. The MAX17553B features programmable input EN/UV and HYST threshold, programmable frequency, and an open-drain active-low RESET signal. The device offers built-in hiccup mode protection for overload and short circuit conditions, and thermal shutdown. The EV kit is complaint with CISPR32 class B standard.

Applications

  • Factory Automation
  • Aftermarket Market Automotive
  • General Point of Load

MAX17553AEVKIT
Evaluation Kit for the MAX17553 (MAX17553A)
MAX17553AEVKIT: Board Photo
MAX17553CEVKIT
Evaluation Kit for the MAX17553 (MAX17553C)
MAX17553CEVKIT: Board Photo
MAX17553BEVKIT
Evaluation Kit for the MAX17553 (MAX17553B)
MAX17553BEVKIT: Board Photo

Latest Discussions

No discussions on MAX17553 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed