MAX17292

PRODUCTION

2.5V to 36V, 2.5MHz, PWM Boost Controller with 4μA Shutdown Current and Reduced EMI

High-Voltage Boost Controller Enables Small Solution Size

Viewing:

Overview

  • Reduces Solution Size and Cost
    • All-Ceramic Capacitor Solution Allows Ultra-Compact Solution Size
    • 100kHz to 1MHz (MAX17290) and 1MHz to 2.5MHz (MAX17292) Switching-Frequency with External Synchronization
  • Increases Design Flexibility
    • Bootstrapped Mode Allows Input Voltage to be 2.5V
    • Adjustable Slope Compensation
  • Reduces Power Dissipation
    • >90% Peak Efficiency
    • Low 4μA (typ.) Shutdown Current
  • Operates Reliably
    • 42V Input Voltage Transient Protection
    • Fixed 9ms Internal Software Start Reduces Input Inrush Current
    • PGOOD Output and Hiccup Mode for Enhanced System Protection
    • Overtemperature Shutdown
    • Reduced EMI Emission with Spread-Spectrum Control
MAX17292
2.5V to 36V, 2.5MHz, PWM Boost Controller with 4μA Shutdown Current and Reduced EMI
MAX17290, MAX17292: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

SIMPLIS Models 1


Evaluation Kits

MAX17290EVKIT

Evaluation Kit for the MAX17290

Features and Benefits

  • 4.5V Up to 7.3V Input Voltage Range
  • 93% Peak Efficiency at 5V Input
  • 8V Up to 2A Output
  • Demonstrates External Clock Synchronization
  • Spread Spectrum Optimizes EMI Performance
  • Demonstrates SUP UVLO
  • Demonstrates Cycle-by-Cycle Current Limit and Hiccup Mode
  • Thermal-Shutdown Protection
  • PGOOD Flag
  • Demonstrates Dynamic Adjustable Output
  • Demonstrates Single/Two-Phase Operation
  • Proven 4-Layer 2oz. PCB Layout and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX17290 evaluation kit (EV kit) is a fully assembled and tested PCB that contains a 16W DC-DC boost converter for battery-operated, harsh environment, front-end preboost applications. The device integrates a low-side FET driver and current-mode, control-loop circuitry for output-voltage regulation, making it ideal for boost or SEPIC converters. The device’s integrated driver switches at 400kHz. The MAX17290 can be synchronized with an external clock source within the 100kHz to 1MHz range.

The EV kit operates from a DC supply voltage of 4.5V up to 7.3V. The EV kit can withstand a 16V line transient condition. The EV kit demonstrates the device features, such as dynamic adjustable output voltage, external clock synchronization, two-phase operation configurability, cycle-by-cycle current limit, hiccup mode, and thermal shutdown. The boost converter regulates 8V and can supply a current up to 2A. The EV kit also demonstrates a reference MAX17290 design for battery-operated, harsh environment applications.

Applications

  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • Offline Power Supplies
  • Telecom Hardware

MAX17292EVKIT

Evaluation Kit for the MAX17292

Features and Benefits

  • 3V Up to 8V Input Voltage Range
  • 87% Peak Efficiency at 5V Input
  • 8V up to 2A Output
  • Demonstrates External Clock Synchronization
  • Spread Spectrum Optimizes EMI Performance
  • Demonstrates SUP UVLO
  • Thermal-Shutdown Protection
  • PGOOD Flag
  • Demonstrates Dynamic Adjustable Output
  • Demonstrates 2.2MHz Single/Two-Phase Operation
  • Compact 1240mil × 1040mil Overall Circuit Footprint Design (0.775 sq. in.)
  • Proven 4-Layer 2oz. PCB Layout and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX17292 evaluation kit (EV kit) is a fully assembled and tested PCB that contains a 16W DC-DC boost converter for battery-operated, harsh environment, front-end preboost applications. The MAX17292 integrates a low-side FET driver and current-mode, control-loop circuitry for output-voltage regulation, making it ideal for boost or SEPIC converters. The MAX17292’s integrated driver switches at 2.2MHz. The device can be synchronized with an external clock source within the 1MHz to 2.5MHz range.

.

The EV kit operates from a DC supply voltage of 3V up to 8V. The EV kit can withstand a 16V line transient condition. The EV kit demonstrates the device features, such as dynamic adjustable output voltage, external clock synchronization, two-phase operation configurability, cycle-by-cycle current limit, hiccup mode, and thermal shutdown. The boost converter regulates 8V and can supply a current up to 2A. The EV kit also demonstrates a reference MAX17292 design for battery-operated, harsh environment applications.

Applications

  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • Offline Power Supplies
  • Telecom Hardware

MAX17290EVKIT
Evaluation Kit for the MAX17290
MAX17292EVKIT
Evaluation Kit for the MAX17292

Latest Discussions

No discussions on MAX17292 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed