MAX17115

Obsolete

Internal-Switch Boost Regulator and High-Voltage, Low-Dropout Linear Regulator for TFT LCDs

Highly Integrated Solution for TFT-LCD Power

Viewing:

Overview

  • 2.5V to 5.5V Input Supply Range
  • Pin-Programmable 640kHz/1.2MHz Switching Frequency
  • Current-Mode Step-Up Converter
    • Fast-Transient Response to Pulsed Load
    • High-Accuracy Output Voltage (0.8%)
    • Built-In 20V, 4.6A, 0.1Ω n-Channel Power MOSFET
    • Cycle-by-Cycle Current Limit
    • High Efficiency (88%)
  • Programmable Soft-Start
  • High-Performance Operational Amplifier
    • 200mA Output Short-Circuit Current
    • 45V/µs Slew Rate
    • 20MHz -3dB Bandwidth
    • Rail-to-Rail Input and Output
  • High-Voltage LDO
    • High ±0.5% Accuracy
    • 40mA Guaranteed Output Current
  • Logic-Controlled High-Voltage Switch with Adjustable Delay
  • High-Voltage Stress Mode
  • Built-In Sequencing
  • Thermal-Overload Protection
  • Gate Driver for Input-Side True Shutdown™ Switch
  • Logic-Level Shutdown Input
  • Timer-Delayed Fault Shutdown for Boost-Regulator Output
MAX17115
Internal-Switch Boost Regulator and High-Voltage, Low-Dropout Linear Regulator for TFT LCDs
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX8795A PRODUCTION TFT-LCD DC-DC Converter with Operational Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17115 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed