MAX8795A
PRODUCTIONTFT-LCD DC-DC Converter with Operational Amplifiers
TFT LCD, DC-DC Converter with a High-Performance Step-Up Regulator, Two Linear-Regulator Controllers, and High-Current Operational Amplifiers for Active-Matrix, Thin-Film Transistor (TFT) LCDs
- Part Models
- 6
- 1ku List Price
- Starting From $8.30
Overview
- 2.5V to 5.5V Input Supply Range
- 1.2MHz Current-Mode Step-Up Regulator
- Fast Transient Response to Pulsed Load
- High-Accuracy Output Voltage (1%)
- Built-In 20V, 3A, 0.16Ω n-Channel MOSFET
- High Efficiency (85%)
- Linear-Regulator Controllers for VGON and VGOFF
- High-Performance Operational Amplifiers
- ±130mA Output Short-Circuit Current
- 45V/µs Slew Rate
- 20MHz, -3dB Bandwidth
- Rail-to-Rail Inputs/Outputs
- Logic-Controlled, High-Voltage Switch with Adjustable Delay
- Timer-Delay Fault Latch for All Regulator Outputs
- Thermal-Overload Protection
- 0.6mA Quiescent Current
The MAX8795A includes a high-performance step-up regulator, two linear-regulator controllers, and five high-current operational amplifiers for active-matrix, thin-film transistor (TFT), liquid-crystal displays (LCDs). Also included is a logic-controlled, high-voltage switch with adjustable delay.
The step-up DC-DC converter provides the regulated supply voltage for the panel source driver ICs. The converter is a high-frequency (1.2MHz) current-mode regulator with an integrated 20V n-channel MOSFET that allows the use of ultra-small inductors and ceramic capacitors. It provides fast transient response to pulsed loads while achieving efficiencies over 85%.
The gate-on and gate-off linear-regulator controllers provide regulated TFT gate-on and gate-off supplies using external charge pumps attached to the switching node. The MAX8795A includes five high-performance operational amplifiers. These amplifiers are designed to drive the LCD backplane (VCOM) and/or the gamma-correction divider string. The device features high output current (±130mA), fast slew rate (45V/µs), wide bandwidth (20MHz), and rail-to-rail inputs and outputs.
The MAX8795A is available in a lead-free, 32-pin, thin QFN package with a maximum thickness of 0.8mm for ultra-thin LCD panels, as well as in a 32-pin LQFP package with 0.8mm pin pitch.
Applications
- Automotive Displays
- LCD Monitor Panels
- Notebook Computer Displays
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8795AETJ+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX8795AETJ+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX8795AGCJ+ | LQFP | ||
| MAX8795AGCJ+T | LQFP | ||
| MAX8795AGCJ/V+ | LQFP | ||
| MAX8795AGCJ/V+T | LQFP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX8795AETJ+ | PRODUCTION | |
| MAX8795AETJ+T | PRODUCTION | |
| MAX8795AGCJ+ | PRODUCTION | |
| MAX8795AGCJ+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8795AETJ+T | PRODUCTION | |
|
Nov 29, 2021 - 2218F ASSEMBLY |
||
| MAX8795AGCJ+ | PRODUCTION | |
| MAX8795AGCJ+T | PRODUCTION | |
| MAX8795AGCJ/V+ | PRODUCTION | |
| MAX8795AGCJ/V+T | PRODUCTION | |
|
Apr 3, 2023 - 2276B WAFER FAB |
||
| MAX8795AGCJ/V+ | PRODUCTION | |
| MAX8795AGCJ/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX8795A yet. Have something to say?
Start a Discussion on EngineerZone®