MAX1702B

Obsolete

Triple-Output Power-Management IC for Microprocessor-Based Systems

Viewing:

Overview

  • Three Regulators in One Package
    • Peripherals and I/O Supply: 3.3V at 900mA
    • µP Core Supply: 0.7V to VIN at 400mA
    • Memory Supply: 1.8/2.5/3.3V at 800mA
  • Supports Intel PXA210 and PXA250 Microprocessors
  • Power-On Reset with Manual Reset Input
  • Auto Power-Up Sequencing
  • 1MHz PWM Switching Allows Small External Components
  • Low 5µA Shutdown Current
  • Tiny 6mm x 6mm, 36-Pin QFN Package
MAX1702B
Triple-Output Power-Management IC for Microprocessor-Based Systems
MAX1702B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 4
MAX1775 PRODUCTION Dual-Output Step-Down DC-DC Converter for PDA/Palmtop Computers
MAX1820 Obsolete WCDMA Cellular Phone 600mA Buck Regulators
MAX1821 PRODUCTION WCDMA Cellular Phone 600mA Buck Regulators
MAX1692 PRODUCTION Low-Noise, 5.5V Input, PWM Step-Down Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1702B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed