MAX1821
PRODUCTIONWCDMA Cellular Phone 600mA Buck Regulators
- Part Models
- 2
- 1ku List Price
- Starting From $2.89
Overview
- Dynamically Adjustable Output from 0.4V to 3.4V (MAX1820)
- Programmable Output from 1.25V to 5.5V (MAX1821)
- SYNC to 13MHz External Clock (MAX1820X)
- SYNC to 19.8MHz External Clock (MAX1820Y)
- NO SYNC, Internal 1MHz Oscillator (MAX1820Z)
- Low Quiescent Current
- 180µA (typ) in Skip Mode
- 0.1µA (typ) in Shutdown Mode
- No External Schottky Diode Required
- 600mA Guaranteed Output Current
- 0% to 100% Duty-Cycle Operation
- 150mV Dropout at 600mA Load (Including RDC of External Inductor)
- µMAX or UCSP Packaging
The MAX1820/MAX1821 low-dropout, pulse-width-modulated (PWM) DC-DC buck regulators are optimized to provide power to the power amplifier (PA) in WCDMA cell phones; however, they may be applied in many other applications where high efficiency is a priority. The supply voltage range is from 2.6V to 5.5V, and the guaranteed output current is 600mA; 1MHz PWM switching allows for small external components, while skip mode reduces quiescent current to 180µA with light loads.
The MAX1820 is dynamically controlled to provide varying output voltages from 0.4V to 3.4V. The circuit is designed such that the output voltage settles in <30µs for a full-scale change in voltage and current. The MAX1821 is set with external resistors to provide any fixed output voltage in the 1.25V to 5.5V range.
The MAX1820/MAX1821 include a low on-resistance internal MOSFET switch and synchronous rectifier to maximize efficiency and minimize external component count; 100% duty-cycle operation allows for low dropout of only 150mV at 600mA load, including the external inductor resistance. The devices are offered in 10-pin µMAX® and tiny 3 x 4 chip-scale (UCSP™) packages.
Applications
- Digital Still Cameras
- Handheld Instruments (PDAs, Palmtops)
- Microprocessor Core Supplies
- PCMCIA and Network Cards
- PDA, Palmtop, and Notebook Computers
- WCDMA Cell Phone Power Amplifiers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1821EUB+ | MINI_SO | ||
| MAX1821EUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX1821 yet. Have something to say?
Start a Discussion on EngineerZone®