MAX16933

PRODUCTION

2.2MHz, 36V, Dual Buck with 20µA Quiescent Current

Low IQ, High-Frequency, Dual Buck Controllers Save Board Space and Meet Automotive OEM Power-Consumption Requirements

Viewing:

Overview

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1% Output-Voltage Accuracy: 5.0V/3.3V Fixed or Adjustable Between 1V and 10V
  • Enables Crank-Ready Designs
    • Wide Input Supply Range from 3.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
    • 50ns (typ) Minimum On-Time Guarantees Skip-Free Operation for 3.3V Output from Car Battery at 2.2MHz
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz
  • Integration and Thermally Enhanced Packages Save Board Space and Cost
    • Dual, 2MHz Step-Down Controllers
    • 180° Out-of-Phase Operation
    • Current-Mode Controllers with Forced-Continuous and Skip Modes
    • Thermally Enhanced 28-Pin TQFN-EP Package
  • Protection Features Improve System Reliability
    • Supply Overvoltage and Undervoltage Lockout
    • Overtemperature and Short-Circuit Protection
MAX16933
2.2MHz, 36V, Dual Buck with 20µA Quiescent Current
MAX16932, MAX16933: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

SIMPLIS Models 1

Latest Discussions

No discussions on MAX16933 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed