MAX1603

Obsolete

Dual-Channel CardBus and PCMCIA VCC VPP Power Switching Networks

Handles 1A for 2 Slots without External Components, Tiny SSOP Package

Viewing:

Overview

  • Supports Two PC Card/CardBus Sockets
  • 1A, 0.08Ω Max 3.3V VCC Switch (MAX1600 only)
  • 1A, 0.14Ω Max 5V VCC Switch
  • Soft Switching for Low Inrush Surge Current
  • Overcurrent Protection
  • Overcurrent/Thermal-Fault Flag Output
  • Thermal Shutdown at Tj = +150ºC
  • Independent Internal Charge Pumps
  • Break-Before-Make Switching Action
  • 10µA Max Standby Supply Current
  • 5V and 12V Not Required for Low-RDS(ON) 3.3V Switching
  • Complies with PCMCIA 3V/5V Switching Specifications
  • Super-Small 28-Pin SSOP Package (0.2in. or 5mm wide)
  • Code Compatible with:
    • Cirrus CL-PD67XX Family
    • Databook DB86184
    • Intel 82365SL (industry-standard coding)
MAX1603
Dual-Channel CardBus and PCMCIA VCC VPP Power Switching Networks
MAX1600, MAX1603: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
MAX1601 Obsolete Dual-Channel Cardbus and PCMCIA Power Switches with SMBus Serial Interface
Switching Regulators & Controllers 3
MAX1602 PRODUCTION Single-Channel CardBus and PCMCIA VCC/VPP Power-Switching Network
MAX613 Obsolete Dual-Slot, PCMCIA Analog Power Controller
MAX780 Obsolete Dual-Slot, PCMCIA Analog Power Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1603 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed