MAX15040

Obsolete

High-Efficiency, 4A, Step-Down Regulator with Integrated Switches in 2mm x 2mm Package

1MHz, Fixed-Frequency DC-DC Converter Delivers Up to 95% Efficiency

Viewing:

Overview

  • Internal 15mΩ RDS(ON) MOSFETs
  • Continuous 4A Output Current
  • ±1% Output-Voltage Accuracy Over Load, Line, and Temperature
  • Operates from 2.4V to 3.6V Supply
  • Adjustable Output from 0.6V to (0.9 x VIN)
  • Adjustable Soft-Start Reduces Inrush Supply Current
  • Factory-Trimmed 1MHz Switching Frequency
  • Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
  • Safe Startup into Prebias Output
  • Enable Input/Power-Good Output
  • Fully Protected Against Overcurrent and Overtemperature
  • Overload Hiccup Protection
  • Sink/Source Current in DDR Applications
  • 2mm × 2mm, 16-Bump (4 x 4 Array), 0.5mm Pitch WLP Package
MAX15040
High-Efficiency, 4A, Step-Down Regulator with Integrated Switches in 2mm x 2mm Package
MAX15040: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

SIMPLIS Models 1

Latest Discussions

No discussions on MAX15040 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed