MAX15028

Obsolete

1.425V to 3.6V Input, 1A Low-Dropout Regulators with BIAS Input

High-Performance LDOs Deliver 1A of Output Current

Viewing:

Overview

  • 1.425V to 3.6V Input Voltage Range
  • Output Voltage Programmable from 0.5V to VIN
  • Guaranteed Maximum 225mV Dropout at 1A Output Current
  • ±2% Output Accuracy Over Load, Line, and Temperature
  • Stable with Ceramic Capacitors
  • Fast Transient Response
  • 60µA Operating Bias Supply Current (MAX15028)
  • 1.2µA Shutdown Bias Supply Current (MAX15028)
  • Short-Circuit and Thermal Protection
  • -40°C to +125°C Operating Temperature Range
  • Soft-Start Limits Inrush Current
  • Thermally Enhanced 3mm x 3mm TDFN Package
  • AEC-Q100 Qualified
MAX15028
1.425V to 3.6V Input, 1A Low-Dropout Regulators with BIAS Input
MAX15027, MAX15028: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
MAX8516 PRODUCTION 1.425V to 3.6V Input, 1A, 0.2V Dropout LDO Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX15028 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed