MAX14617

PRODUCTION

USB Host Charger Identification/Adapter Emulator

Enables Faster Charging of Virtually Any USB-Powered Device

Viewing:

Overview

  • Improved Charger Interoperability
    • USB Charger Downstream Port (CDP) Emulation in S0 State
    • Meets New USB Battery Charging (BC) Revision 1.2 Specification
    • Backward Compatible with Previous USB BC Revisions
    • Meets China YD/T1591-2009 Charging Specification
    • Supports Standby Mode Charging for Apple BC Revision 1.2-Compatible Devices
  • Greater User Flexibility
    • CB0, CB1, and CB2 Pins Control Multiple Automatic and Manual Charger States
  • High Level of Integrated Features
    • Low-Capacitance USB 2.0 Hi-Speed Switch to Change Charging Modes
    • Automatic Current-Limit Switch Control
  • Saves Space on Board
    • 2mm x 2mm, 8-Pin TDFN Package
MAX14617
USB Host Charger Identification/Adapter Emulator
MAX14617: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 7
MAX14600 PRODUCTION USB Host Charger Identification/Adapter Emulators
MAX14601 Obsolete USB Host Charger Identification/Adapter Emulators
MAX14602 PRODUCTION USB Host Charger Identification/Adapter Emulators
MAX14603 Obsolete USB Host Charger Identification/Adapter Emulators
MAX14604 PRODUCTION USB Host Charger Identification/Adapter Emulators
MAX14605 Obsolete USB Host Charger Identification/Adapter Emulators
MAX14618 PRODUCTION USB Host Charger Identification/Adapter Emulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX14617 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed