MAX14605
ObsoleteUSB Host Charger Identification/Adapter Emulators
Enable Faster Charging of Virtually Any USB-Powered Device
Overview
- Improved Charger Interoperability
- USB CDP Emulation in S0 State
- Meets New USB Battery Charging (BC) Revision 1.2 Specification
- Backward Compatible with Previous USB BC Revisions
- Meets China YD/T1591-2009 Charging Specification
- Supports Standby Mode Charging for Apple and BC Revision 1.2-Compatible Devices
- Greater User Flexibility
- CB0 and CB1 Pins Control Multiple Automatic and Manual Charger States
- High Level of Integrated Features
- Supports Remote Wake-Up (MAX14603/MAX14604/MAX14605/MAX14618)
- Low-Capacitance USB 2.0 Hi-Speed Switch to Change Charging Modes
- Automatic Current-Limit Switch Control
- Save Space on Board
- 2mm x 2mm, 8-Pin TDFN Package
The MAX14600–MAX14605 and MAX14618 are third-generation USB 2.0 host charger identification devices that combine USB Hi-Speed analog switches with a USB adapter emulator circuit.
The devices support pass-through mode and auto mode. In charging downstream port (CDP) pass-through mode, the devices emulate the CDP function while supporting normal USB traffic. The MAX14600/MAX14603/MAX14605 have a pFET open-drain output (active-low CEN), and the MAX14601/MAX14604/MAX14618 have an nFET open-drain output (CEN) to restart the peripheral connected to the USB host.
All the devices support the CDP and standard downstream port (SDP) charging during the active state (S0) and support the dedicated charging port (DCP) charging during the standby state (S3/S4/S5). The MAX14603/MAX14604/MAX14605/MAX14618 support remote wakeup in standby mode. The MAX14602/MAX14605 offer backward-compatible CDP emulation upgrade to the MAX14566E.
The MAX14600–MAX14605/MAX14618 are available in an 8-pin (2mm x 2mm) TDFN package, and are specified over the -40°C to +85°C extended temperature range.
Applications
- USB Host Data/Chargers including:
-Flat-Panel Displays with USB
-Game Consoles
-Laptop and Desktop Computers
-Media Players
-USB Hubs
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX14605 yet. Have something to say?
Start a Discussion on EngineerZone®