MAX1335

4Msps, 3V, 2-Channel, True-Differential, 10-Bit ADC

Viewing:

Overview

  • 4Msps Sampling Rate (+3V, MAX1335)
  • Separate Logic Supply: +2.7V to +3.6V
  • Two True-Differential Analog Input Channels
  • Bipolar/Unipolar Selection Input
  • Only 40mW (typ) Power Consumption
  • Only 2µA (max) Shutdown Current
  • High-Speed, SPI-Compatible, 3-Wire Serial Interface
  • 2.6MHz Full-Linear Bandwidth
  • 61dB SINAD at 525kHz Input Frequency
  • No Pipeline Delays
  • Space-Saving (3mm x 3mm), 16-Pin TQFN Package
MAX1335
4Msps, 3V, 2-Channel, True-Differential, 10-Bit ADC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
MAX1333 2Msps, 3V, 2-Channel, True-Differential 12-Bit ADC
MAX1337 5.5Msps, 2-Channel, 3V, True-Differential, 8-Bit ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1335 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed