MAX1337

5.5Msps, 2-Channel, 3V, True-Differential, 8-Bit ADC

Viewing:

Overview

  • 5.5Msps Sampling Rate (+3V, MAX1337)
  • Separate Logic Supply: +2.7V to +3.6V
  • Two True-Differential Analog Input Channels
  • Bipolar/Unipolar Selection Input
  • Only 40mW (typ) Power Consumption
  • Only 2µA (max) Shutdown Current
  • High-Speed, SPI-Compatible, 3-Wire Serial Interface
  • 6.6MHz Full-Linear Bandwidth
  • 49.5dB SINAD at 525kHz Input Frequency
  • No Pipeline Delays
  • Space-Saving (3mm x 3mm), 16-Pin, TQFN Package
  • MAX1337
    5.5Msps, 2-Channel, 3V, True-Differential, 8-Bit ADC
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question
    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Analog to Digital Converters (ADCs) 1
    MAX1333 2Msps, 3V, 2-Channel, True-Differential 12-Bit ADC
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX1337 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed