MAX11836

Obsolete

TacTouch™ Haptic Actuator and Touch-Pressure Measurement Controller with I²C Interface

Industry's first complete flyback-based arbitrary waveform controller solution that targets touch-enabled devices

Viewing:

Overview

  • Four Sense Inputs for Force-Sense Resistors or Four Independent 10-Bit ADC Inputs with Threshold Trigger
  • Programmable FSR Scan Rate
  • Low-Power Operation at 2.7V
    • < 15µA at 13Hz FSR Pressure Scanning Supply Current
    • < 1µA Deep-Sleep Shutdown Current
  • Supports Multiple High- or Low-Voltage Haptic Actuators
    • Single-Layer/Multilayer Piezo Actuators, Electroactive Polymers
  • Create Custom User-Programmable Waveforms with Up to 8-Bit Resolution
  • On-Chip Multiple Haptic Waveform Storage Up to 192 Bytes
  • On-Chip DC Boost Regulator
    • On-Chip 30V High-Voltage Boost Switch with Programmable Maximum Peak Current
    • Flyback Converter Generates High-Voltage Boost Supply
    • Efficient Design to Minimize Drain on Battery Applications
  • Disable Input (GSMBL) to Disable or Enter Lower Power Boost-Controller Operation During High-Current Events
  • Digital Supply 1.8V to 2.85V
  • Boost/Flyback (VBAT) and Analog Power Supply (VDD) 2.7V to 5.25V
  • Fast 1MHz I²C Interface
  • ESD Protection: ±1kV HBM, ±1kV CDM, ±200V MM
MAX11836
TacTouch™ Haptic Actuator and Touch-Pressure Measurement Controller with I²C Interface
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX11836 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed