MAX1011

Obsolete

Low-Power, 90Msps, 6-Bit ADC

Viewing:

Overview

  • High Sampling Rate: 90Msps
  • Low Power Dissipation: 215mW
  • Excellent Dynamic Performance:
    • 5.85 ENOB with 20MHz Analog Input
    • 5.7 ENOB with 50MHz Analog Input
  • ±1/4LSB INL and DNL (typ)
  • ±1/4LSB Input Offset (typ)
  • Internal Bandgap Voltage Reference
  • Internal Oscillator with Overdrive Capability
  • 55MHz (-0.5dB) Bandwidth Input Amplifier with True Differential Input
  • User-Selectable Full-Scale Range (125mVp-p, 250mVp-p, or 500mVp-p)
  • Single-Ended or Differential Input Drive
  • Flexible, 3.3V, CMOS-Compatible Digital Outputs
MAX1011
Low-Power, 90Msps, 6-Bit ADC
MAX1011: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
MAX1002 Obsolete Low-Power, 60Msps, Dual, 6-Bit ADC
MAX1003 PRODUCTION Low-Power, 90Msps, Dual 6-Bit ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1011 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed