LTC4401-2

Obsolete

RF Power Controllers with 250kHz Loop BW and 45dB Dynamic Range

Viewing:

Overview

  • RF Power Amplifier Control in ThinSOT Package
  • Internal Schottky Diode Detector with > 45dB Range
  • Wide Input Frequency Range:
    • 300MHz to 2.7GHz (LTC4401-1)
    • 300MHz to 2GHz (LTC4401-2)
  • Autozero Loop Cancels Offset Errors and Temperature Dependent Offsets
  • Wide VCC Range: 2.7V to 6V
  • Automatic Bandwidth Control Improves Low Power Ramp Response
  • Allows Direct Connection to Battery
  • RF Output Power Set by External DAC
  • Internal Frequency Compensation
  • Rail-to-Rail Power Control Output
  • Power Control Signal Overvoltage Protection
  • Low Operating Current: 1mA
  • Low Shutdown Current: 10µA
  • Two Pole PCTL Input Filtering
  • Low Profile (1mm) SOT-23 (ThinSOT) (LTC4401-1) and 8-Pin MSOP (LTC4401-2) Packages
LTC4401-2
RF Power Controllers with 250kHz Loop BW and 45dB Dynamic Range
LTC4401-1 Dual Band Cellular Telephone Transmitter Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC4401-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed