Overview

Features and Benefits

  • Fast Transient Response
  • Guaranteed Dropout Voltage at Multiple Currents
  • Load Regulation: 0.05% Typical
  • Trimmed Current Limit
  • On-Chip Thermal Limiting
  • Standard 3-Pin Power Package

Product Details

The LT1584/LT1585/LT1587 are low dropout three terminal regulators with 7A, 4.6A and 3A output current capability, respectively. Design has been optimized for low voltage applications where transient response and minimum input voltage are critical. Similar to the LT1083/4/5 family, it has lower dropout voltage and faster transient response. These improvements make it ideal for low voltage microprocessor applications requiring a regulated 2.5V to 3.6V output with an input supply below 7V.

Current limit is trimmed to ensure specified output current and controlled short-circuit current. On-chip thermal limiting provides protection against any combination of overload that would create excessive junction temperatures.

The LT1585/LT1587 are available in both the through-hole and surface mount versions of the industry standard 3-pin TO-220 power package. The LT1584 is available in the through-hole 3-pin TO-220 power package.

Output Current Output Voltage Options
LT1584, -3.3, -3.38, -3.45, -3.6 7A Adj, 3.3V, 3.38V, 3.45V, 3.6V
LT1585, -3.3, -3.38, -3.45, -3.6 4.6A Adj, 3.3V, 3.38V, 3.45V, 3.6V
LT1585A, LT1585A-3.3 5A Adj, 3.3V
LT1585-1.5, LT1585A-1.5 4.6A / 5A Fixed 1.5V
LT1587, -3.3, -3.45, -3.6 3A Adj, 3.3V, 3.45V, 3.6V
LT1587-1.5 3A Fixed 1.5V

Applications

  • Pentium Processor Supplies
  • PowerPC Supplies
  • Other 2.5V to 3.6V Microprocessor Supplies
  • Low Voltage Logic Supplies
  • Battery-Powered Circuitry
  • Post Regulator for Switching Supply

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Evaluation Kits (1)

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice

Models for the following parts are available in LTspice:

LT1584
lt1584-3
LT1584-3.3
LT1584-3.38
LT1584-3.45
LT1584-3.6

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

Discussions

LT1584 Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help