LMX393H

General-Purpose, Low-Voltage, Single/Dual/Quad, TinyPack™ Comparators

General-Purpose, Low-Voltage, TinyPack Comparators

Viewing:

Overview

  • Guaranteed +1.8V to +5.5V Performance
  • -40°C to +125°C Automotive Temperature Range
  • Low Supply Current (60µA/Comparator at VDD = +5.0V)
  • Input Common-Mode Voltage Range Includes Ground
  • No Phase Reversal for Overdriven Inputs
  • Low Output Saturation Voltage (100mV)
  • Internal 2mV Hysteresis (LMX331H/LMX393H/LMX339H)
  • 5-Pin, 2.0mm x 2.1mm x 1.0mm, SC70 Space-Saving Package (LMX331/LMX331H)
LMX393H
General-Purpose, Low-Voltage, Single/Dual/Quad, TinyPack™ Comparators
LMX331, LMX339, LMX393: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LMX393H yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed