ICM7218

PRODUCTION

8-Digit, Multiplexed, LED Decoder Driver

Viewing:

Overview

  • Improved 2nd Source! See 3rd page of this data sheet for our "Maxim Advantage™"
  • Fast Access Time: 200ns Write Pulse Width
  • Microprocessor Compatible
  • Hexadecimal and Code B Decoders
  • Individual Segment Control with "No Decode" Feature
  • Digit and Segment Drivers On-Chip
  • Common Anode and Common Cathode LED versions available
  • Low Power CMOS
ICM7218
8-Digit, Multiplexed, LED Decoder Driver
ICM7218: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 11
MAX7231 PRODUCTION Drives 8 Digits/7 Segments; Parallel Input format; 2 Annunciators per Digit
MAX6950 LAST TIME BUY Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers
MAX6951 PRODUCTION Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers
MAX6952 LAST TIME BUY 4-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver
MAX6953 Obsolete 2-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver
MAX6954 LAST TIME BUY 4-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan
MAX6955 PRODUCTION 2-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan
MAX6956 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander
MAX6957 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander
MAX6958 PRODUCTION 2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan
MAX6959 PRODUCTION 2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ICM7218 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed