HMC993

Obsolete

RF Automatic Gain Controller (RF-AGC), 700 - 3000 MHz

Viewing:

Overview

  • Wide Gain Control Range: -11 to +32 dB
  • High Output IP3: +46 dBm
  • Positive Analog Control: 0V to +5V
  • Configurable with 1 or 2 Attenuators
  • 32 Lead 5x5 mm SMT Package: 25 mm²
HMC993
RF Automatic Gain Controller (RF-AGC), 700 - 3000 MHz
hmc993lp5e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC992 Obsolete IF Automatic Gain Controller (IF-AGC), 0.05 - 0.8 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC993LP5E
HMC993LP5E Evaluation Board

Latest Discussions

Recently Viewed