HMC944

Obsolete

GaAs MMIC SP4T Reflective Switch, 23 - 30 GHz

Viewing:

Overview

  • Broadband Performance: 23 - 30 GHz
  • High Isolation: 35 dB
  • Insertion Loss: 2.8 dB
  • 24 Lead 4x4mm SMT Package: 16mm²

Suggested Replacement Parts

HMC1084 RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP4T Reflective Switch, 23 - 30 GHz

HMC944
GaAs MMIC SP4T Reflective Switch, 23 - 30 GHz
hmc944lc4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1084 RECOMMENDED FOR NEW DESIGNS GaAs MMIC SP4T Reflective Switch, 23 - 30 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC944LC4
HMC944LC4 Evaluation Board

Latest Discussions

Recently Viewed