Products
HMC894
ObsoleteFilter - Tunable, Band Pass SMT, 5.9 - 11.2 GHz
- Part Models
- 1
- 1ku List Price
- price unavailable
Viewing:
Overview
- Fast Tuning Response;
200 ns - Excellent Wideband Rejection; 30 dB
- Single Chip Replacement for Mechanically Tuned Designs
- 32 Lead 5x5mm SMT Package: 25mm²
The HMC894LP5E is a MMIC band pass filter which features a user selectable passband frequency. The 3 dB filter bandwidth is approximately 6%. The 20 dB filter bandwidth is approximately 16.5%. The center frequency can be varied between 5.9 and 11.2 GHz by applying an analog tune voltage between 0 and 14V. This tunable filter can be used as a much smaller alternative to physically large switched filter banks and cavity tuned filters. The HMC894LP5E has excellent microphonics due to the monolithic design, and provides a dynamically adjustable solution in advanced communications applications.
Applications
- Test & Measurement Equipment
- Military RADAR & EW/ECM
- SATCOM & Space
- Industrial & Medical Equipment
Documentation
Obsolete Data Sheet 1
Quality Documentation 3
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC894LP5E | 32-Lead QFN (5mm x 5mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 14, 2015 - 15_0026 Discontinuance of Select Hittite Microwave Products (HMC) from Analog Devices |
||
| HMC894LP5E | Obsolete | |
This is the most up-to-date revision of the Data Sheet.