HMC864

Obsolete

1 Watt Power Amplifier Chip, 24 - 29.5 GHz

Viewing:

Overview

  • Saturated Output Power: +30.5 dBm @ 18% PAE
  • High Output IP3: +40 dBm
  • High Gain: 27 dB
  • DC Supply: +6V @ 750mA
  • No External Matching Required
  • Die Size: 2.41 x 1.65 x 0.1 mm

HMC864
1 Watt Power Amplifier Chip, 24 - 29.5 GHz
hmc864_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed