HMC756

Obsolete

1 Watt Power Amplifier Chip, 16 - 24 GHz

Viewing:

Overview

  • Saturated Output Power: +33 dBm @ 28% PAE
  • High Output IP3: +41 dBm
  • High Gain: 23 dB
  • DC Supply: +7V @ 790 mA
  • DC Blocked RF I/Os
  • No External Matching Required
  • Die Size: 2.4 x 1.6 x 0.1 mm
HMC756
1 Watt Power Amplifier Chip, 16 - 24 GHz
hmc756_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed