HMC742

Obsolete

6-Bit Digital Variable Gain Amplifier SMT, 0.5 - 4 GHz

Viewing:

Overview

  • -19 to 12.5 dB Gain Control in 0.5 dB Steps
  • Power-up State Selection
  • High Output IP3: +39 dBm
  • TTL/CMOS Compatible Serial,
    Parallel, or Latched Parallel Control
  • ±0.25 dB Typical Gain Step Error
  • Single +5V Supply
  • 32 Lead 5 x 5 mm SMT Package: 25 mm²
HMC742
6-Bit Digital Variable Gain Amplifier SMT, 0.5 - 4 GHz
hmc742lp5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC742A RECOMMENDED FOR NEW DESIGNS 0.5 dB LSB GaAs MMIC 6-Bit Digital Variable Gain Amplifier SMT, 0.07 - 4 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed