HMC690

Obsolete

10 Gbps Transimpedance Amplifier Chip

Viewing:

Overview

  • Supports data rates up to 11.3 Gbps
  • 1.25 Kohm differential gain
  • +3.3 V single power supply
  • AC or DC coupled outputs
  • 11 pA/√Hz input referred noise density
  • 3 mA p-p overload
  • Average input power monitoring
  • Output offset adjustment
  • Die Size: 0.68 x 1.14 x 0.18 mm
HMC690
10 Gbps Transimpedance Amplifier Chip
hmc690_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed