HMC340A

Obsolete

DBL-BAL Mixer (Dual Channel) SMT, 1.7 - 4.5 GHz

Viewing:

Overview

  • Conversion Loss: 8 dB
  • LO/RF Isolation: 45 dB
  • LO/IF Isolation: 33 dB
  • Input IP3: +20 dBm
  • Conversion Gain Balance: 0.1 dB
  • 32 Lead 5x5mm SMT Package: 25mm²
HMC340A
DBL-BAL Mixer (Dual Channel) SMT, 1.7 - 4.5 GHz
hmc340alp5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC340ALP5
HMC340ALP5 Evaluation Board

Latest Discussions

Recently Viewed