HMC240A

Obsolete

SPDT Reflective Switch Chip, DC - 4 GHz

Viewing:

Overview

  • Broadband Performance: DC - 4 GHz
  • Low Insertion Loss: 0.5 dB @ 2 GHz
  • High IIP3: +48 dBm
  • Small Size: 0.66 x 0.60 x 0.18 mm

Suggested Replacement Parts

HMC221B PRODUCTION

GaAs, MMIC, SPDT Switch, 10 kHz to 3 GHz

HMC240A
SPDT Reflective Switch Chip, DC - 4 GHz
hmc240a_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC221B GaAs, MMIC, SPDT Switch, 10 kHz to 3 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on HMC240A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed