HMC239A

Obsolete

SPDT Reflective Switch SMT, DC - 2.5 GHz

Viewing:

Overview

  • Low Insertion Loss: 0.4 dB
  • High Isolation: 35 dB
  • Fast Switching Speed: 2 ns
  • High Input IP3: +50 dBm

Suggested Replacement Parts

HMC221B

HMC239A
SPDT Reflective Switch SMT, DC - 2.5 GHz
hmc239as8_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC221B GaAs, MMIC, SPDT Switch, 10 kHz to 3 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed