HMC137

Obsolete

GaAs MMIC Bi-Phase Modulator Chip, 6 - 11 GHz


Viewing:

Overview

  • Chip Integrates Directly into MIC Designs
  • Carrier Suppression: 20 dB
  • Direct Modulation in the 6 - 11 GHz Band
  • Functions also as a Phase Detector
  • Die Size: 1.45 x 1.30 x 0.1 mm
HMC137
GaAs MMIC Bi-Phase Modulator Chip, 6 - 11 GHz

hmc137_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC137 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed