HMC1019

Obsolete

0.5 dB LSB 5-Bit Digital Attenuator SMT, 0.1 - 30 GHz

Viewing:

Overview

  • 0.5 dB LSB Steps to 15.5 dB
  • TTL/CMOS Compatible, Serial Control
  • Unique Asynchronous Mode Control Allows Immediate Attenuation Level Setting
  • ±0.5 dB Typical Bit Error
  • High Input IP3: +45 dBm
  • 16 mm² Leadless SMT Plastic Package
HMC1019
0.5 dB LSB 5-Bit Digital Attenuator SMT, 0.1 - 30 GHz
hmc1019lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1019A RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 5-BIT DIGITAL ATTENUATOR, 0.1 - 30 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC1019LP4E
HMC1019LP4E Evaluation Board

Latest Discussions

Recently Viewed