HMC-C070

Obsolete

MicroSynth® Integrated Synthesizer Module, 5.5 - 10.5 GHz

Viewing:

Overview

  • Extremely Compact, Broadband Synthesizer
  • 24-Bit Step Size, 1.2 Hz Resolution
  • Auto & Triggered Sweeper Functions
  • Integrated Low Noise Voltage Regulators
  • Hermetic Module
  • Operating Temperature: -40°C to +85°C
  • Class 2 ESD Rating (2 kV)
HMC-C070
MicroSynth® Integrated Synthesizer Module, 5.5 - 10.5 GHz
hmc-c070_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C070 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed