HMC-C049

Obsolete

GaAs MMIC Fundamental Mixer, 7 - 14 GHz

Viewing:

Overview

  • Passive Double Balanced Topology
  • High LO/RF Isolation: 48 dB
  • Low Conversion Loss: 7 dB
  • Wide IF Bandwidth: DC - 5 GHz
  • Robust 1,000V ESD, Class 1C
  • Hermetic Module
HMC-C049
GaAs MMIC Fundamental Mixer, 7 - 14 GHz
HMC-C049 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C049 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed