HMC-C039

Obsolete

InGaP HBT Divide-by-5 Module, 0.5 - 8.0 GHz

Viewing:

Overview

  • Ultra Low SSB Phase Noise: -150 dBc/Hz
  • Wide Bandwidth
  • Output Power: -1 dBm
  • Single DC Supply: +5V @ 80mA
  • RoHS Compliant & Hermetically Sealed
  • Field Replaceable SMA Connectors
  • -55 to +85°C Operating Temperature
HMC-C039
InGaP HBT Divide-by-5 Module, 0.5 - 8.0 GHz
hmc-c039_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C039 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed