DS8113
PRODUCTIONSmart Card Interface
Smart Card Interface Provides Robust Communication with Industry's Lowest Stop-Mode Current
- Part Models
- 2
- 1ku List Price
- Starting From $1.68
Overview
- Analog Interface and Level Shifting for IC Card Communication
- 8kV (min) ESD (IEC) Protection on Card Interface
- Ultra-Low Stop-Mode Current, Less Than 10nA Typical
- Internal IC Card Supply-Voltage Generation:
- 5.0V ±5%, 80mA (max)
- 3.0V ±8%, 65mA (max)
- 1.8V ±10%, 30mA (max)
- Automatic Card Activation and Deactivation Controlled by Dedicated Internal Sequencer
- I/O Lines from Host Directly Level Shifted for Smart Card Communication
- Flexible Card Clock Generation, Supporting External Crystal Frequency Divided by 1, 2, 4, or 8
- High-Current, Short-Circuit and High-Temperature Protection
- Low Active-Mode Current
The DS8113 smart card interface is a low-cost, analog front-end for a smart card reader, designed for all ISO 7816, EMV™, and GSM11-11 applications. The DS8113 supports 5V, 3V, and 1.8V smart cards. The DS8113 provides options for low active- and stop-mode power consumption, with as little as 10nA stop-mode current.
The DS8113 is designed to interface between a system microcontroller and the smart card interface, providing all power supply, ESD protection, and level shifting required for IC card applications.
An EMV Level 1 library (written for the MAXQ2000 microcontroller) and hardware reference design is available. Contact Maxim technical support at www.maximintegrated.com/support regarding requirements for other microcontroller platforms. An evaluation kit, DS8113-KIT, is available to aid in prototyping and evaluation.
Documentation
Data Sheet 1
User Guide 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS8113-JNG+ | Thin Shrink Small-Outline Package | ||
| DS8113-JNG+T&R | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| DS8113-JNG+ | PRODUCTION | |
| DS8113-JNG+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on DS8113 yet. Have something to say?
Start a Discussion on EngineerZone®