DG419
PRODUCTIONImproved, SPST/SPDT Analog Switches
- Part Models
- 8
- 1ku List Price
- Starting From $3.38
Overview
- Plug-In Upgrades for Industry-Standard DG417/DG418/DG419
- Improved RDS(ON) Match Between Channels (3Ω max, DG419 only)
- Guaranteed RFLAT(ON) Over Signal Range (4Ω max)
- Improved Charge Injection (10pC max)
- Improved Off-Leakage Current Over Temperature (< 5nA at +85°C)
- Withstand Electrostatic Discharge (2000V min) per Method 3015.7
- Low RDS(ON) (35Ω max)
- Single-Supply Operation +10V to +30V
- Bipolar-Supply Operation ±4.5V to ±20V
- Low Power Consumption (35µW max)
- Rail-to-Rail Signal Handling
- TTL/CMOS-Logic Compatible
Maxim's redesigned DG417/DG418/DG419 precision, CMOS, monolithic analog switches now feature guaranteed on-resistance matching (3Ω max) between switches and guaranteed on-resistance flatness over the signal range (4Ω max). These switches conduct equally well in either direction and guarantee low charge injection, low power consumption, and an ESD tolerance of 2000V minimum per Method 3015.7. The new design offers low off-leakage current over temperature (less than 5nA at +85°C).
The DG417/DG418 are single-pole/single-throw (SPST) switches. The DG417 is normally closed, and the DG418 is normally open. The DG419 is single-pole/double-throw (SPDT) with one normally closed switch and one normally open switch. Switching times are less than 175ns max for tON and less than 145ns max for tOFF. Operation is from a single +10V to +30V supply, or bipolar ±4.5V to ±20V supplies. The improved DG417/DG418/DG419 are fabricated with a 44V silicon-gate process.
Applications
- Audio-Signal Routing
- Battery-Powered Applications
- Communication Systems
- Fax Machines
- Guidance and Control Systems
- Military Radios
- Modems
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG419AK/883B | Ceramic Dual-In-Line, Narrow (0.3in) | ||
| DG419C/D | DIE | ||
| DG419CJ+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DG419CY+ | Small-Outline IC, Narrow (0.15in) | ||
| DG419CY+T | Small-Outline IC, Narrow (0.15in) | ||
| DG419DJ+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DG419DY+ | Small-Outline IC, Narrow (0.15in) | ||
| DG419DY+T | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| DG419AK/883B | PRODUCTION | |
| DG419CJ+ | PRODUCTION | |
| DG419CY+ | PRODUCTION | |
| DG419CY+T | PRODUCTION | |
| DG419DJ+ | PRODUCTION | |
| DG419DY+ | PRODUCTION | |
| DG419DY+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| DG419CY+ | PRODUCTION | |
| DG419CY+T | PRODUCTION | |
| DG419DY+ | PRODUCTION | |
| DG419DY+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| DG419CY+T | PRODUCTION | |
| DG419DY+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on DG419 yet. Have something to say?
Start a Discussion on EngineerZone®