Products
ADV7173
NOT RECOMMENDED FOR NEW DESIGNSDigital PAL/NTSC Video Encoder with Six DACs (10 Bits), Color Control and Enhanced Power Management
- Part Models
- 2
- 1ku List Price
- Starting From $9.81
Viewing:
Overview
- ITU-R1 BT601/656 YCrCb to PAL/NTSC Video Encoder
- Six High Quality 10-Bit Video DACs
- SSAF™ (Super Sub-Alias Filter)
- Hue, Brightness, Contrast and Saturation Controls
- CGMS (Copy Generation Management System)
- WSS (Wide Screen Signalling)
- NTSC-M, PAL-M/N, PAL-B/D/G/H/I, PAL-60
- See datasheet for additional features
The ADV7172 / ADV7173 is an integrated Digital Video Encoder that converts digital CCIR-601 4:2:2 8-bit component video data into a standard analog baseband television signal compatible with worldwide standards.
There are six DACs available on the ADV7172 / ADV7173. In addition to the Composite output signal there is the facility to output S-VHS Y/C Video, RGB Video and YUV Video.
The on-board SSAF (Super Sub-Alias Filter), with extended luminance frequency response and sharp stopband attenuation, enables studio quality video playback on modern TVs, giving optimal horizontal line resolution. An additional sharpness control feature allows extra luminance boost on the frequency response.
An advanced power management circuit enables optimal control of power consumption in both normal operating modes and power down or sleep modes. A PC’98-Compliant autodetect feature has been added to allow the user to determine whether or not the DACs are correctly terminated. If not, the ADV7172 / ADV7173 flags that they are not connected through the Status bit and provides the option of automatically powering them down, thereby reducing power consumption.
The ADV7172 / ADV7173 also supports both PAL and NTSC square pixel operation. The parts also incorporate WSS and CGMS-A data control generation.
APPLICATIONS
- High Performance DVD Playback Systems
- Portable Video Equipment including Digital Still Cameras and Laptop PCs
- Video Games
- PC Video/Multimedia and Digital Satellite/Cable Systems (Set-Top Boxes/IRD)
Documentation
Data Sheet 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7173KSTZ | 48-Lead LQFP (7mm x 7mm) | ||
| ADV7173KSTZ-REEL | 48-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| ADV7173KSTZ | PRODUCTION | |
| ADV7173KSTZ-REEL | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADV7173KSTZ | PRODUCTION | |
| ADV7173KSTZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.