ADUC846
ObsoletePrecision Analog Microcontroller: 1-Cycle 8052 MCU + Dual 16-Bit ADC + 12-Bit DAC + 62 K-Byte Flash in 8 mm x 8 mm Chip-Scale-Package (CSP)
Overview
The ADuC846 MicroConverter is a fully integrated 16-bit data acquisition system-on-a-chip and is a higher speed-core (single cycle) upgrade to the existing ADuC816 and ADuC836. Like all of ADI's MicroConverter products, it features precision A/D and D/A conversion and a Flash microcontroller on a single chip.
For detailed documentation on the ADuC846, please click the "Datasheets" button to the left.
The ADuC846 is available in 52-pin PQFP or 56-pin CSP packages and operates on a 3 V or 5 V power supply.
Documentation
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open ToolLatest Discussions
No discussions on ADUC846 yet. Have something to say?
Start a Discussion on EngineerZone®