ADRF5591

PRE-RELEASE

Gain Ranging SiP Module, 18GHz to 55GHz

Viewing:

Overview

  • Gain ranging with amplifier, bypass, or attenuation modes
  • Usable frequency range: 18GHz to 55GHz
  • Integrated active bias and power supply decoupling
  • Four pin-selectable operating modes
    • Internal amplifier mode
    • Internal bypass mode
    • Internal attenuator mode
    • External mode
  • Amplifier mode
    • Gain: 19dB typical at 50GHz
    • Input P1dB : −6dBm typical at 50GHz
    • Input IP3: 5dBm typical at 50GHz
    • Noise figure: 7dB typical at 50GHz
  • Bypass mode insertion loss: 4.5dB typical at 50GHz
  • Attenuation mode insertion loss: 24.5dB typical at 50GHz
  • RF input power handling
    • 18dBm at gain mode
    • 24dBm at through mode
    • 24dBm at attenuation mode
  • CMOS/LVTTL compatible
  • 72-terminal, 13mm × 7.5mm, LGA package
ADRF5591
Gain Ranging SiP Module, 18GHz to 55GHz
ADRF5591 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADRF5591 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed