ADMV1555

RECOMMENDED FOR NEW DESIGNS

15 GHz to 55 GHz, GaAs, MMIC, Wideband I/Q Mixer

Viewing:

Overview

  • Passive: no DC bias required
  • Conversion loss: 8 dB typical
  • Input IP3: 20 dBm typical
  • Image rejection: 25 dBc typical
  • LO to IF isolation: 30 dB typical
  • LO to RF isolation: 40 dB typical
  • Input P1dB: 15 dBm typical
  • IF pin frequency: DC to 18 GHz
  • 20-terminal, RoHS compliant, 5 mm × 5 mm, LGA package
ADMV1555
15 GHz to 55 GHz, GaAs, MMIC, Wideband I/Q Mixer
ADMV1555 - Chip Image
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADMV1555 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed