ADH997S

Obsolete

17 GHz to 27 GHz, Variable Gain Amplifier

Viewing:

Overview

  • Wide Gain Control Range: 15 dB
  • Single Control Voltage
  • Output IP3 @ Max Gain: + 31 dBm
  • Output P1dB: +24 dBm
  • No External Matching
  • Die Size: 2.230 mm × 1.050 mm × 0.102 mm
  • Screened in accordance with MIL-PRF-38534, Class H
ADH997S
17 GHz to 27 GHz, Variable Gain Amplifier
HMC7746 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH997S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed