ADH986S

GaAs, MMIC, Reflective SPDT Switch, 0.1 GHz to 50 GHz

Viewing:

Overview

  • Wideband Performance: 0.1 GHz to 50 GHz
  • Low Insertion Loss: 1.9 dB @ 40 GHz
  • High Isolation: 31 dB @ 40 GHz
  • Fast Switching Speed: 10 ns
  • Compact Die Size: 0.98 mm X 0.75 mm X 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH986S
GaAs, MMIC, Reflective SPDT Switch, 0.1 GHz to 50 GHz
HMC8452 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH986S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed