ADH8191S

RECOMMENDED FOR NEW DESIGNS

Aerospace, MMIC, I/Q Mixer, 6 GHz to 26.5 GHz (Die), 8.4 GHz to 12 GHz (LH5)

Viewing:

Overview

ADH8191S (Die)

  • Passive, Wideband, I/Q Mixer
  • RF and LO Frequency Range: 6 GHz to 26.5 GHz
  • Wide IF Frequency Range: DC to 5 GHz
  • Single-ended RF, LO, and IF
  • Conversion Loss: 9.6 dB Typ
  • Image Rejection: 29.5 dBc Typ
  • Single Sideband Noise Figure: 12 dB Typ
  • Input IP3: 22 dBm Typ
  • Input P1dB: 15 dBm Typ as Downconverter
  • Input IP2: 54 dBm Typ
  • LO to RF Isolation: 43.5 dB Typ
  • LO to IF Isolation: 42 dB Typ
  • RF to IF Isolation: 22 dB Typ
  • Amplitude Balance: 0.8° Typ
  • RF Return Loss: 12 dB Typ
  • LO Return Loss: 22.5 dB Typ
  • IF Return Loss: 15.5 dB Typ
  • Screened in accordance with MIL-PRF-38534, Class K

ADH8191S (LH5 Package)

  • Passive I/Q Mixer
  • RF and LO Frequency Range: 8.4 GHz to 12 GHz
  • Single-ended, RF, LO, and IF
  • Conversion Loss: 10.5 dB Typ
  • Image Rejection: 28 dB Typ
  • LO to RF Isolation: 41 dB Typ
  • 12-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
ADH8191S
Aerospace, MMIC, I/Q Mixer, 6 GHz to 26.5 GHz (Die), 8.4 GHz to 12 GHz (LH5)
HMC8689LH5 SID HMC8689 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH8191S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed